COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 45 mm

W - Dimension

N/A 6 27/32 in174 mm

B - Dimension

N/A 4 3/16 in106 mm

D - Dimension

N/A 3 5/32 in80 mm

L - Dimension

N/A 1 11/32 in34 mm

S - Dimension

N/A 15/32 in11.9 mm

G - Dimension

N/A 23/32 in18 mm

H - Dimension

N/A 2 9/16 in65 mm

J - Dimension

N/A 1 11/16 in42.9 mm

E - Dimension

N/A 2 1/8 in54 mm

I - Dimension

N/A 53/64 in21 mm

Z - Dimension

N/A 2 1/16 in52.2 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A UC 209

Housing No.

N/A FB 209

Weight

N/A 4.40 lb

Seal Type

N/A B-Type