COMPANY HEADER
Print Back
Eccentric locking collar type.
  • Cast iron housing
  • Narow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 55 mm

A - Dimension

N/A 8 13/16 in224 mm

E - Dimension

N/A 7 1/4 in184 mm

I - Dimension

N/A 63/64 in25 mm

G - Dimension

N/A 23/32 in18 mm

L - Dimension

N/A 1 11/16 in43 mm

S - Dimension

N/A 41/64 in16.3 mm

B - Dimension

N/A 5 1/8 in130 mm

Z - Dimension

N/A 2 27/64 in61.4 mm

Bi - Dimension

N/A 1.9055 in48.4 mm

N - Dimension

N/A 0.4724 in12 mm

M - Dimension

N/A 0.8031 in20.4 mm

K - Dimension

N/A 3.0000 in76.2 mm

Bolt Used

N/A 9/16 in

Bearing No.

N/A SA 211G

Housing No.

N/A FL 211

Weight

N/A 7 lb

Seal Type

N/A K-Type