COMPANY HEADER
Print Back
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTFL
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 in

A - Dimension

N/A 5 1/8 in130 mm

E - Dimension

N/A 3 57/64 in98.8 mm

I - Dimension

N/A 43/64 in17 mm

G - Dimension

N/A 17/32 in13 mm

L - Dimension

N/A 1 5/32 in29 mm

S - Dimension

N/A 7/16 in11 mm

B - Dimension

N/A 2 3/4 in70 mm

Z - Dimension

N/A 1 7/16 in36.5 mm

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 205-16

Housing No.

N/A TFL 205

Weight

N/A 1.5 lb

Seal Type

N/A B-Type