COMPANY HEADER
Print Back
With Black Oxide Bearing Inserts - BUCNPFL
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 in

A - Dimension

N/A 5 1/8 in130 mm

E - Dimension

N/A 3 57/64 in98.8 mm

I - Dimension

N/A 5/8 in16 mm

G - Dimension

N/A 0.5 in13 mm

L - Dimension

N/A 1 1/16 in27 mm

S - Dimension

N/A 15/32 in11.9 mm

B - Dimension

N/A 2 11/16 in68 mm

Z - Dimension

N/A 1 15/32 in37.3 mm

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A BUC 205-16

Housing No.

N/A NPFL 205

Weight

N/A 1.5 lb

Seal Type

N/A B-Type