COMPANY HEADER
Terms
Request Information
Stainless tapped base housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

d - Shaft Dia.

1.25 in

H - Dimension

1 11/16 in42.9 mm

A - Dimension

4 in102 mm

E - Dimension

3 in76.2 mm

B - Dimension

1 1/2 in38 mm

W - Dimension

3 3/8 in86 mm

F - Tapped Holes

7/16-14 UNC

D - Min Tap Depth

5/8 in16 mm

M - Dimension

0.8740 in22.2 mm

Bi - Dimension

1.50 in38.1 mm

Bearing No.

SUC 206-20 IP69K

Housing No.

SPA 206

Weight

2.9 lb

Seal Type

IP69K