COMPANY HEADER
Terms
Request Information
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTPA
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Shaft Dia.

30 mm

H - Dimension

1 11/16 in42.9 mm

A - Dimension

4 in102 mm

E - Dimension

3 in76.2 mm

B - Dimension

1 11/16 in43 mm

W - Dimension

3 5/16 in84 mm

F - Tapped Holes

7/16-14 UNC

D - Min Tap Depth

5/8 in16 mm

M - Dimension

0.8740 in22.2 mm

Bi - Dimension

1.50 in38.1 mm

Bearing No.

CUC 206

Housing No.

TPA 206

Weight

2.9 lb

Seal Type

B-Type