COMPANY HEADER
Terms
Request Information
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTPA
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Shaft Dia.

20 mm

H - Dimension

1 5/16 in33.3 mm

A - Dimension

2 7/8 in73 mm

E - Dimension

2 in50.8 mm

B - Dimension

1 3/8 in35 mm

W - Dimension

2 19/32 in66 mm

F - Tapped Holes

3/8-16 UNC

D - Min Tap Depth

1/2 in13 mm

M - Dimension

0.7205 in18.3 mm

Bi - Dimension

1.2205 in31 mm

Bearing No.

CUC 204

Housing No.

TPA 204

Weight

1.4 lb

Seal Type

B-Type