COMPANY HEADER
Terms
Request Information
Thermoplastic tapped base housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

d - Shaft Dia.

40 mm

H - Dimension

1 15/16 in49.2 mm

A - Dimension

4 3/4 in120 mm

E - Dimension

3 1/2 in88.9 mm

B - Dimension

1 7/8 in48 mm

W - Dimension

4 in101 mm

F - Tapped Holes

1/2-13 UNC

D - Min Tap Depth

3/4 in19 mm

M - Dimension

1.1890 in30.2 mm

Bi - Dimension

1.9370 in49.2 mm

Bearing No.

SUC 208 IP69K

Housing No.

TPA 208

Weight

4.2 lb

Seal Type

IP69K