COMPANY HEADER
Terms
Request Information
With Set Screw Lock.
With Black Oxide Bearing Inserts.
Optional bearing inserts: Black Oxide - BUCTPA
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Shaft Dia.

1 5/16 in

H - Dimension

1 7/8 in47.6 mm

A - Dimension

4 5/16 in110 mm

E - Dimension

3.25 in82.6 mm

B - Dimension

1 7/8 in48 mm

W - Dimension

3 3/4 in95 mm

F - Tapped Holes

1/2-13 UNC

D - Min Tap Depth

3/4 in19 mm

M - Dimension

1.0000 in25.4 mm

Bi - Dimension

1.6890 in42.9 mm

Bearing No.

BUC 207-21

Housing No.

TPA 207

Weight

3.8 lb

Seal Type

B-Type