COMPANY HEADER
Terms
Request Information
Wide slot, medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Shaft Dia.

N/A 75 mm

O - Dimension

N/A 1 1/4 in32 mm

G - Dimension

N/A 13/16 in21 mm

P - Dimension

N/A 4 3/8 in111 mm

Q - Dimension

N/A 2 3/4 in70 mm

S - Dimension

N/A 1 39/64 in41 mm

B - Dimension

N/A 4 3/4 in121 mm

k - Dimension

N/A 1 1/16 in27 mm

E - Dimension

N/A 6 1/2 in165 mm

A - Dimension

N/A 7 1/4 in184 mm

W - Dimension

N/A 9.25 in235 mm

J - Dimension

N/A 2 3/4 in70 mm

L - Dimension

N/A 2 in51 mm

R - Dimension

N/A 3 3/4 in95 mm

H - Dimension

N/A 5 1/2 in140 mm

Bi - Dimension

N/A 3.2520 in82.6 mm

N - Dimension

N/A 1.3110 in33.3 mm

M - Dimension

N/A 1.9410 in49.3 mm

Bearing No.

N/A UC X15

Housing No.

N/A T X15

Weight

N/A 19.1 lb

Seal Type

N/A B-Type