COMPANY HEADER
Terms
Request Information
Narrow slot, standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Shaft Dia.

N/A 1 1/16 in

I - Dimension

N/A 15/16 in24 mm

C - Dimension

N/A 1/2 in13 mm

P - Dimension

N/A 1 3/8 in35 mm

S - Dimension

N/A 7/8 in22.2 mm

B - Dimension

N/A 2 1/2 in64 mm

k - Dimension

N/A 5/16 in7.9 mm

E - Dimension

N/A 3 1/2 in88.9 mm

A - Dimension

N/A 4 1/8 in105 mm

W - Dimension

N/A 4 5/16 in110 mm

L - Dimension

N/A 15/16 in24 mm

F - Dimension

N/A 5/16 in8 mm

H - Dimension

N/A 2 11/16 in68 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bearing No.

N/A UC 206-17

Housing No.

N/A TRS 206

Weight

N/A 2.9 lb

Seal Type

N/A B-Type