COMPANY HEADER
Terms
Request Information
Stainless take up frame bearing housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

d - Shaft Dia.

30 mm

O - Dimension

5/8 in16 mm

G - Dimension

13/32 in10 mm

P - Dimension

2 7/32 in56 mm

Q - Dimension

1 15/32 in37 mm

S - Dimension

55/64 in22 mm

B - Dimension

2 1/4 in57 mm

k - Dimension

17/32 in13.5 mm

E - Dimension

3 1/2 in88.9 mm

A - Dimension

4 1/32 in102 mm

W - Dimension

4 7/16 in113 mm

J - Dimension

1 15/32 in37 mm

L - Dimension

1 3/32 in28 mm

R - Dimension

1 11/16 in43 mm

H - Dimension

2 3/4 in70 mm

Bi - Dimension

1.50 in38.1 mm

N - Dimension

0.6260 in15.9 mm

M - Dimension

0.8740 in22.2 mm

Bearing No.

SUC 206 IP69K

Housing No.

ST 206

Weight

2.9 lb

Seal Type

IP69K