COMPANY HEADER
Terms
Request Information
Wide slot with Black Oxide Bearing Insert - BUCNPT
  • B-type Seals
Unit of Measure

d - Shaft Dia.

1.75 in

O - Dimension

3/4 in19 mm

G - Dimension

5/8 in16 mm

P - Dimension

3 9/32 in83 mm

Q - Dimension

1 15/16 in49 mm

S - Dimension

1 9/64 in29 mm

B - Dimension

3 9/32 in83 mm

k - Dimension

11/16 in17.5 mm

E - Dimension

4 in101.6 mm

A - Dimension

4 19/32 in117 mm

W - Dimension

5 21/32 in144 mm

J - Dimension

1 15/16 in49 mm

L - Dimension

1 3/8 in35 mm

R - Dimension

2 1/4 in57 mm

H - Dimension

3 7/16 in87 mm

Bi - Dimension

1.9370 in49.2 mm

N - Dimension

0.7480 in19 mm

M - Dimension

1.1890 in30.2 mm

Bearing No.

BUC 209-28

Housing No.

NPT 209

Weight

5.5 lb

Seal Type

B-Type