O - Dimension |
N/A 1 1/2 in38 mm |
G - Dimension |
N/A 1 3/32 in28 mm |
P - Dimension |
N/A 4 7/8 in124 mm |
Q - Dimension |
N/A 2 7/8 in73 mm |
S - Dimension |
N/A 1 57/64 in48 mm |
B - Dimension |
N/A 6 3/16 in157 mm |
k - Dimension |
N/A 1 3/32 in28 mm |
E - Dimension |
N/A 6 13/16 in173 mm |
A - Dimension |
N/A 7 25/32 in198 mm |
W - Dimension |
N/A 10 1/4 in260 mm |
J - Dimension |
N/A 2 7/8 in73 mm |
L - Dimension |
N/A 2 1/8 in54 mm |
R - Dimension |
N/A 3 27/32 in98 mm |
H - Dimension |
N/A 6 3/8 in162 mm |