O - Dimension |
N/A 1 1/4 in32 mm |
G - Dimension |
N/A 13/16 in21 mm |
P - Dimension |
N/A 4 3/8 in111 mm |
Q - Dimension |
N/A 2 3/4 in70 mm |
S - Dimension |
N/A 1 39/64 in41 mm |
B - Dimension |
N/A 4 3/4 in121 mm |
k - Dimension |
N/A 1 1/16 in27 mm |
E - Dimension |
N/A 6 1/2 in165 mm |
A - Dimension |
N/A 7 1/4 in184 mm |
W - Dimension |
N/A 9.25 in235 mm |
J - Dimension |
N/A 2 3/4 in70 mm |
L - Dimension |
N/A 2 in51 mm |
R - Dimension |
N/A 3 3/4 in95 mm |
H - Dimension |
N/A 5 1/2 in140 mm |