COMPANY HEADER
Terms
Request Information
Zinc plated.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure

Shaft Size

1 1/16 - 1 1/4S in

A - Dimension

4 7/8 in

B - Dimension

1 1/8 in

E - Dimension

3 3/4 in

G - Dimension

0.238 in

H - Dimension

1 5/16 in

S1 - Dimension

13/32 in

S2 - Dimension

9/16 in

W - Dimension

2 5/8 in

D - Dimension

62 mm