COMPANY HEADER
Terms
Request Information
Metric Idler Sprockets_08B-1 Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A STEEL C45 E

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 16

Short Description

N/A Metric Sprocket

Weight

N/A 0.2 kg

Dimension

Outside Diameter

N/A 69.5 mm

Pitch

N/A 12.7 mm

Dimension B

N/A 7.2 mm

Dimension B1

N/A 18.3 mm

Dimension B2

N/A 12 mm

Dimension d2

N/A 40 mm

Dimension do

N/A 65.1 mm