COMPANY HEADER
Terms
Request Information
ISO 24B-1 Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A B

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 20

Short Description

N/A Metric Sprocket

Weight

N/A 11.28 kg

Dimension

Outside Diameter

N/A 259 mm

Sprocket Width

N/A 24.1 mm

Pitch

N/A 38.1 mm

Dimension d2

N/A 90 mm

Dimension dn

N/A 140 mm

Dimension do

N/A 243.5 mm

Roller Diameter

N/A 25.4 mm

Roller Width

N/A 25.4 mm