COMPANY HEADER
Terms
Request Information
TAPER BUSHED TYPE TL_ISO 20B, DIN 8187 - ISO/R 606_STANDARD AND HARDENED TEETH Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

Sprocket Type

N/A 1

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 18

Short Description

N/A Metric Sprocket

Weight

N/A 3.5 kg

Dimension

Pitch

N/A 31.75 mm

Dimension De

N/A 198 mm

Dimension Dp

N/A 182.85 mm

Dimension d

N/A 108 mm

Dimension H

N/A 45 mm

Dimension h1

N/A 18.5 mm

Roller Diameter

N/A 19.05 mm

Roller Width

N/A 19.56 mm