COMPANY HEADER
Terms
Request Information
TAPER BUSHED TYPE TL_ISO 16B, DIN 8187 - ISO/R 606_SINGLE, DOUBLE, TRIPLE_STANDARD AND HARDENED TEETH Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A STEEL C45 E

Sprocket Type

N/A 1

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 76

Short Description

N/A Metric Sprocket

Dimension

Pitch

N/A 25.4 mm

Dimension De

N/A 627 mm

Dimension Dp

N/A 614.65 mm

Dimension d

N/A 140 mm

Dimension H

N/A 51 mm

Dimension h1

N/A 16.2 mm

Dimension h2

N/A 47.7 mm

Dimension h3

N/A 79.6 mm

Roller Diameter

N/A 15.88 mm

Roller Width

N/A 17.02 mm