COMPANY HEADER
Terms
Request Information
ISO 16B Hub Type B_STANDARD Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A B

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 30

Short Description

N/A Metric Sprocket

Weight

N/A 8.4 kg

Dimension

Outside Diameter

N/A 254 mm

Sprocket Width

N/A 16.2 mm

Pitch

N/A 25.4 mm

Dimension d2

N/A 76 mm

Dimension dn

N/A 120 mm

Dimension do

N/A 243 mm

Roller Diameter

N/A 15.88 mm

Roller Width

N/A 17.02 mm