COMPANY HEADER
Terms
Request Information
ISO 12B-3 Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A B

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 3

Number of Teeth

N/A 21

Short Description

N/A Metric Sprocket

Weight

N/A 5.25 kg

Dimension

Outside Diameter

N/A 136 mm

Sprocket Width

N/A 49.8 mm

Pitch

N/A 19.05 mm

Dimension d2

N/A 63 mm

Dimension dn

N/A 100 mm

Dimension do

N/A 127.82 mm

Roller Diameter

N/A 12.07 mm

Roller Width

N/A 11.68 mm