COMPANY HEADER
Terms
Request Information
ISO 12B Hub Type B HARDENED TEETH Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A B

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 25

Short Description

N/A Metric Sprocket

Weight

N/A 2.8 kg

Dimension

Outside Diameter

N/A 160 mm

Sprocket Width

N/A 11.1 mm

Pitch

N/A 19.05 mm

Dimension d2

N/A 56 mm

Dimension dn

N/A 90 mm

Dimension do

N/A 152 mm

Roller Diameter

N/A 12.07 mm

Roller Width

N/A 11.68 mm