COMPANY HEADER
Terms
Request Information
ISO 10B-3 Hub Type B Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A Steel C45

TYPE: EURO/ PTI

N/A PTI

Hub Type

N/A B

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 3

Number of Teeth

N/A 13

Short Description

N/A Metric Sprocket

Weight

N/A 0.97 kg

Dimension

Outside Diameter

N/A 73 mm

Sprocket Width

N/A 9.1 mm

Pitch

N/A 15.875 mm

Dimension d2

N/A 30 mm

Dimension dn

N/A 49 mm

Dimension do

N/A 66.32 mm

Roller Diameter

N/A 10.16 mm

Roller Width

N/A 9.65 mm