COMPANY HEADER
Terms
Request Information
TAPER BUSHED TYPE TL_ISO 10B, DIN 8187 - ISO/R 606_SINGLE, DOUBLE TRIPLE_STANDARD AND HARDENED TEETH Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A STEEL C45 E

Sprocket Type

N/A 1

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 28

Short Description

N/A Metric Sprocket

Dimension

Pitch

N/A 15.875 mm

Dimension De

N/A 148.7 mm

Dimension Dp

N/A 141.78 mm

Dimension d

N/A 90 mm

Dimension H

N/A 32 mm

Dimension h1

N/A 9.1 mm

Dimension h2

N/A 25.5 mm

Dimension h3

N/A 42.1 mm

Roller Diameter

N/A 10.16 mm

Roller Width

N/A 9.65 mm