COMPANY HEADER
Terms
Request Information
Metric Double Single Sprocket for 10B-1 Roller Chain Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A STEEL C45 E

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 20

Short Description

N/A Metric Sprocket

Dimension

Dimension D

N/A 14 mm

Dimension Db

N/A 85 mm

Dimension F

N/A 27.3 mm

Dimension F1

N/A 18.1 mm

Dimension h2

N/A 36.5 mm

Roller Diameter

N/A 10.16 mm