COMPANY HEADER
Terms
Request Information
Metric Double Single Sprocket for 06B-1 Roller Chain Power Transmission Components
Unit of Measure

Specifications

Type

N/A Sprocket

Material

N/A STEEL C45 E

TYPE: EURO/ PTI

N/A PTI

Associated Industries

N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Number of Strands

N/A 1

Number of Teeth

N/A 16

Short Description

N/A Metric Sprocket

Dimension

Dimension D

N/A 10 mm

Dimension Db

N/A 37 mm

Dimension F

N/A 19 mm

Dimension F1

N/A 13.7 mm

Dimension h2

N/A 24.3 mm

Roller Diameter

N/A 6.35 mm