d - Shaft Dia. |
N/A 40 mm |
H - Dimension |
N/A 1 15/16 in49.2 mm |
A - Dimension |
N/A 7 1/4 in184 mm |
E - Dimension |
N/A 5 3/8 in136 mm |
B - Dimension |
N/A 2 in51 mm |
S2 - Dimension |
N/A 7/8 in22 mm |
S1 - Dimension |
N/A 9/16 in14 mm |
G - Dimension |
N/A 25/32 in20 mm |
W - Dimension |
N/A 3 15/16 in100 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SUC 208 IP69K |
Housing No. |
N/A SP 208 |
Weight |
N/A 5.4 lb |
Seal Type |
N/A IP69K |