d - Shaft Dia. |
N/A 25 mm |
H - Dimension |
N/A 1 7/16 in36.5 mm |
A - Dimension |
N/A 5 15/32 in139 mm |
E - Dimension |
N/A 4 1/8 in105 mm |
B - Dimension |
N/A 1 1/2 in38 mm |
S2 - Dimension |
N/A 11/16 in17 mm |
S1 - Dimension |
N/A 1/2 in13 mm |
G - Dimension |
N/A 5/8 in16 mm |
W - Dimension |
N/A 2 3/4 in70 mm |
Bi - Dimension |
N/A 1.3386 in34 mm |
N - Dimension |
N/A 0.5630 in14.3 mm |
M - Dimension |
N/A 0.7756 in19.7 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SUC 205 IP69K |
Housing No. |
N/A SP 205 |
Weight |
N/A 2.1 lb |
Seal Type |
N/A IP69K |