COMPANY HEADER
Terms
Request Information
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPP
  • High shaft height
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

d - Shaft Dia.

1.1875 in

H - Dimension

1 11/16 in42.9 mm

A - Dimension

6 5/16 in160 mm

E - Dimension

4 3/4 in121 mm

B - Dimension

1 3/4 in44 mm

S2 - Dimension

13/16 in21 mm

S1 - Dimension

9/16 in14 mm

G - Dimension

11/16 in18 mm

W - Dimension

3 19/64 in84 mm

Bi - Dimension

1.50 in38.1 mm

N - Dimension

0.6260 in15.9 mm

M - Dimension

0.8740 in22.2 mm

Bolt Used

1/2 in

Bearing No.

SUC 206-19

Housing No.

NPP 206

Weight

3 lb

Seal Type

B-Type