d - Shaft Dia. |
N/A 1.1875 in |
H - Dimension |
N/A 1 11/16 in42.9 mm |
A - Dimension |
N/A 6 13/32 in163 mm |
E - Dimension |
N/A 4 11/16 in119 mm |
B - Dimension |
N/A 1 13/16 in46 mm |
S2 - Dimension |
N/A 23/32 in18 mm |
S1 - Dimension |
N/A 9/16 in14 mm |
G - Dimension |
N/A 11/16 in18 mm |
W - Dimension |
N/A 3 19/64 in84 mm |
Bi - Dimension |
N/A 1.8110 in46.0 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.7165 in18.2 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SNA 206-19 |
Housing No. |
N/A TP 206 |
Weight |
N/A 1.2 lb |
Seal Type |
N/A B-Type |