COMPANY HEADER
Terms
Request Information
Eccentric Locking Collar Type.
  • All Stainless Steel
  • B-type seal available in all styles and sizes
Unit of Measure

d - Shaft Dia.

N/A 1.75 in

H - Dimension

N/A 2 1/8 in54 mm

A - Dimension

N/A 7 1/2 in190 mm

E - Dimension

N/A 5 3/4 in146 mm

B - Dimension

N/A 2 1/16 in52 mm

S2 - Dimension

N/A 13/16 in21 mm

S1 - Dimension

N/A 19/32 in15 mm

G - Dimension

N/A 25/32 in20 mm

W - Dimension

N/A 4 7/32 in107 mm

Bi - Dimension

N/A 2.1220 in53.9 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 0.8425 in21.4 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SNA 209-28

Housing No.

N/A SP 209

Weight

N/A 6.1 lb

Seal Type

N/A B-Type