COMPANY HEADER
Terms
Request Information
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTP
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Shaft Dia.

N/A 0.625 in

H - Dimension

N/A 1 5/16 in33.3 mm

A - Dimension

N/A 5 in127 mm

E - Dimension

N/A 3 3/4 in95 mm

B - Dimension

N/A 1 1/2 in38 mm

S2 - Dimension

N/A 9/16 in14 mm

S1 - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 9/16 in14 mm

W - Dimension

N/A 2 19/32 in66 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A CUC 202-10

Housing No.

N/A TP 204

Weight

N/A 0.8 lb

Seal Type

N/A B-Type