d - Shaft Dia. |
N/A 50 mm |
H - Dimension |
N/A 2 1/4 in57.2 mm |
A - Dimension |
N/A 8 in203 mm |
E - Dimension |
N/A 6 1/4 in159 mm |
B - Dimension |
N/A 2 1/4 in57 mm |
S2 - Dimension |
N/A 15/16 in24 mm |
S1 - Dimension |
N/A 23/32 in18 mm |
G - Dimension |
N/A 15/16 in24 mm |
W - Dimension |
N/A 4 33/64 in115 mm |
Bi - Dimension |
N/A 2.0315 in51.6 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.2835 in32.6 mm |
Bolt Used |
N/A 5/8 in |
Bearing No. |
N/A CUC 210 |
Housing No. |
N/A NPP 210 |
Weight |
N/A 6.8 lb |
Seal Type |
N/A B-Type |