d - Shaft Dia. |
N/A 1 5/16 in |
H - Dimension |
N/A 1 7/8 in47.6 mm |
A - Dimension |
N/A 6 5/8 in168 mm |
E - Dimension |
N/A 5 in127 mm |
B - Dimension |
N/A 1 29/32 in48 mm |
S2 - Dimension |
N/A 23/32 in18 mm |
S1 - Dimension |
N/A 9/16 in14 mm |
G - Dimension |
N/A 11/16 in18 mm |
W - Dimension |
N/A 3 11/16 in94 mm |
Bi - Dimension |
N/A 1.6890 in42.9 mm |
N - Dimension |
N/A 0.6890 in17.5 mm |
M - Dimension |
N/A 1.0000 in25.4 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A BUC 207-21 |
Housing No. |
N/A TP 207 |
Weight |
N/A 1.7 lb |
Seal Type |
N/A B-Type |