d - Shaft Dia. |
N/A 45 mm |
H - Dimension |
N/A 2 1/8 in54 mm |
A - Dimension |
N/A 7 1/2 in190 mm |
E - Dimension |
N/A 5 3/4 in146 mm |
B - Dimension |
N/A 2 1/8 in54 mm |
S2 - Dimension |
N/A 13/16 in21 mm |
S1 - Dimension |
N/A 19/32 in15 mm |
G - Dimension |
N/A 7/8 in22 mm |
W - Dimension |
N/A 4 17/64 in109 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A BUC 209 |
Housing No. |
N/A NPP 209 |
Weight |
N/A 5.7 lb |
Seal Type |
N/A B-Type |