d - Shaft Dia. |
N/A 1 1/16 in |
H - Dimension |
N/A 1 11/16 in42.9 mm |
A - Dimension |
N/A 6 5/16 in160 mm |
E - Dimension |
N/A 4 3/4 in121 mm |
B - Dimension |
N/A 1 3/4 in44 mm |
S2 - Dimension |
N/A 13/16 in21 mm |
S1 - Dimension |
N/A 9/16 in14 mm |
G - Dimension |
N/A 11/16 in18 mm |
W - Dimension |
N/A 3 19/64 in84 mm |
Bi - Dimension |
N/A 1.50 in38.1 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.8740 in22.2 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A BUC 206-17 |
Housing No. |
N/A NPP 206 |
Weight |
N/A 3 lb |
Seal Type |
N/A B-Type |