COMPANY HEADER
Terms
Request Information
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Shaft Dia.

N/A 2.6875 in

A - Dimension

N/A 6 17/32 in166 mm

W - Dimension

N/A 7 7/8 in200 mm

C - Dimension

N/A 3/8 in9.5 mm

H - Dimension

N/A 4 39/64 in117 mm

L - Dimension

N/A 2 3/4 in70 mm

D - Dimension

N/A 1 1/4 in32 mm

K - Dimension

N/A PF 1 1/2-11 1/2

Bi - Dimension

N/A 3.0630 in77.8 mm

N - Dimension

N/A 1.3110 in33.3 mm

M - Dimension

N/A 1.7520 in44.5 mm

Bearing No.

N/A UC X14-43

Housing No.

N/A HA 215

Weight

N/A 13.2 lb

Seal Type

N/A B-Type