d - Shaft Dia. |
N/A 2.4375 in |
A - Dimension |
N/A 5 19/32 in142 mm |
W - Dimension |
N/A 6 13/16 in173 mm |
C - Dimension |
N/A 23/64 in9 mm |
H - Dimension |
N/A 4 1/64 in102 mm |
L - Dimension |
N/A 2 3/8 in60 mm |
D - Dimension |
N/A 1 3/32 in28 mm |
K - Dimension |
N/A PF 1 1/4-11 1/2 |
Bi - Dimension |
N/A 2.5630 in65.1 mm |
N - Dimension |
N/A 1.0000 in25.4 mm |
M - Dimension |
N/A 1.5630 in39.7 mm |
Bearing No. |
N/A UC 212-39 |
Housing No. |
N/A HA 212 |
Weight |
N/A 8.2 lb |
Seal Type |
N/A B-Type |