d - Shaft Dia. |
N/A 1.875 in |
A - Dimension |
N/A 4 21/32 in118 mm |
W - Dimension |
N/A 5 19/32 in142 mm |
C - Dimension |
N/A 13/64 in5 mm |
H - Dimension |
N/A 3 17/64 in83 mm |
L - Dimension |
N/A 1 7/8 in48 mm |
D - Dimension |
N/A 13/16 in21 mm |
K - Dimension |
N/A PF 1-11 1/2 |
Bi - Dimension |
N/A 2.0315 in51.6 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.2835 in32.6 mm |
Bearing No. |
N/A UC 210-30 |
Housing No. |
N/A HA 210 |
Weight |
N/A 4.6 lb |
Seal Type |
N/A B-Type |