COMPANY HEADER
Terms
Request Information
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Shaft Dia.

N/A 45 mm

A - Dimension

N/A 4 1/4 in108 mm

W - Dimension

N/A 5 11/32 in136 mm

C - Dimension

N/A 13/64 in5 mm

H - Dimension

N/A 3 15/64 in82 mm

L - Dimension

N/A 1 7/8 in48 mm

D - Dimension

N/A 13/16 in21 mm

K - Dimension

N/A PF 1-11 1/2

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bearing No.

N/A UC 209

Housing No.

N/A HA 209

Weight

N/A 3.9 lb

Seal Type

N/A B-Type