d - Shaft Dia. |
N/A 1.75 in |
A - Dimension |
N/A 4 1/4 in108 mm |
W - Dimension |
N/A 5 11/32 in136 mm |
C - Dimension |
N/A 13/64 in5 mm |
H - Dimension |
N/A 3 15/64 in82 mm |
L - Dimension |
N/A 1 7/8 in48 mm |
D - Dimension |
N/A 13/16 in21 mm |
K - Dimension |
N/A PF 1-11 1/2 |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bearing No. |
N/A UC 209-28 |
Housing No. |
N/A HA 209 |
Weight |
N/A 3.9 lb |
Seal Type |
N/A B-Type |