COMPANY HEADER
Terms
Request Information
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Shaft Dia.

N/A 40 mm

A - Dimension

N/A 3 15/16 in100 mm

W - Dimension

N/A 4 27/32 in123 mm

C - Dimension

N/A 5/64 in2 mm

H - Dimension

N/A 2 7/8 in73 mm

L - Dimension

N/A 1 9/16 in40 mm

D - Dimension

N/A 3/4 in19.1 mm

K - Dimension

N/A PF 3/4-14

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bearing No.

N/A UC 208

Housing No.

N/A HA 208

Weight

N/A 3.4 lb

Seal Type

N/A B-Type