d - Shaft Dia. |
N/A 1.5 in |
A - Dimension |
N/A 3 15/16 in100 mm |
W - Dimension |
N/A 4 27/32 in123 mm |
C - Dimension |
N/A 5/64 in2 mm |
H - Dimension |
N/A 2 7/8 in73 mm |
L - Dimension |
N/A 1 9/16 in40 mm |
D - Dimension |
N/A 3/4 in19.1 mm |
K - Dimension |
N/A PF 3/4-14 |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bearing No. |
N/A UC 208-24 |
Housing No. |
N/A HA 208 |
Weight |
N/A 3.4 lb |
Seal Type |
N/A B-Type |