d - Shaft Dia. |
N/A 1.25 in |
A - Dimension |
N/A 3 5/8 in92 mm |
W - Dimension |
N/A 4 9/16 in116 mm |
C - Dimension |
N/A 0 in0 mm |
H - Dimension |
N/A 2 3/4 in70 mm |
L - Dimension |
N/A 1 9/16 in40 mm |
D - Dimension |
N/A 3/4 in19.1 mm |
K - Dimension |
N/A PF 3/4-14 |
Bi - Dimension |
N/A 1.6890 in42.9 mm |
N - Dimension |
N/A 0.6890 in17.5 mm |
M - Dimension |
N/A 1.0000 in25.4 mm |
Bearing No. |
N/A UC 207-20 |
Housing No. |
N/A HA 207 |
Weight |
N/A 2.6 lb |
Seal Type |
N/A B-Type |