d - Shaft Dia. |
N/A 1.125 in |
A - Dimension |
N/A 3 5/32 in80 mm |
W - Dimension |
N/A 4 3/32 in104 mm |
C - Dimension |
N/A 0 in0 mm |
H - Dimension |
N/A 2 33/64 in64 mm |
L - Dimension |
N/A 1 9/16 in40 mm |
D - Dimension |
N/A 3/4 in19.1 mm |
K - Dimension |
N/A PF 3/4-14 |
Bi - Dimension |
N/A 1.50 in38.1 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.8740 in22.2 mm |
Bearing No. |
N/A UC 206-18 |
Housing No. |
N/A HA 206 |
Weight |
N/A 1.9 lb |
Seal Type |
N/A B-Type |