COMPANY HEADER
Terms
Request Information
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

d - Shaft Dia.

N/A 12 mm

A - Dimension

N/A 2 33/64 in64 mm

W - Dimension

N/A 3 25/32 in96 mm

C - Dimension

N/A 0 in0 mm

H - Dimension

N/A 2 33/64 in64 mm

L - Dimension

N/A 1 9/16 in40 mm

D - Dimension

N/A 3/4 in19.1 mm

K - Dimension

N/A PF 3/4-14

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bearing No.

N/A UC 201

Housing No.

N/A HA 204

Weight

N/A 1.7 lb

Seal Type

N/A B-Type