COMPANY HEADER
Terms
Request Information
SRE-FB4 SERIES Single Locking Collar - Expansion - 4-Bolt Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A 4-Bolt Flange

Weight

N/A 32 lb

Dimension

Total Length

N/A 235 mm

Bore Size

N/A 90 mm

Housing Width

N/A 103.1 mm

Foot Height

N/A 46 mm

Back of Housing to Face of Expanded Collar

N/A 5.15 mm

Locking Collar Outer Diameter

N/A 130 mm

Bolt Center Width

N/A 117.8 mm

Bolt Circle Diameter

N/A 251.5 mm

Housing Size

N/A 218

Housing Front Outer Diameter

N/A 193.7 mm

Expansion Distance

N/A 6 mm