COMPANY HEADER
Terms
Request Information
SRE-FB4 SERIES Single Locking Collar - Non-Expansion - 4-Bolt Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A 4-Bolt Flange

Weight

N/A 12 lb

Dimension

Total Length

N/A 158.8 mm

Bore Size

N/A 55 mm

Housing Width

N/A 73.4 mm

Foot Height

N/A 33.4 mm

Back of Housing to Face of Expanded Collar

N/A 98.3 mm

Locking Collar Outer Diameter

N/A 82.6 mm

Bolt Center Width

N/A 123.8 mm

Bolt Circle Diameter

N/A 175 mm

Housing Size

N/A 211

Housing Front Outer Diameter

N/A 124 mm

Expansion Distance

N/A 6 mm