COMPANY HEADER
Terms
Request Information
SRE-FB4 SERIES Single Locking Collar - Non-Expansion - 4-Bolt Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A 4-Bolt Flange

Weight

N/A 16 lb

Dimension

Total Length

N/A 6 7/8 in

Bore Size

N/A 2.5 in

Housing Width

N/A 3.188 in

Foot Height

N/A 1.5 in

Back of Housing to Face of Expanded Collar

N/A 4.118 in

Locking Collar Outer Diameter

N/A 4 in

Bolt Center Width

N/A 5.375 in

Bolt Circle Diameter

N/A 7.6 in

Housing Size

N/A 213

Housing Front Outer Diameter

N/A 5.75 in

Expansion Distance

N/A 0.24 in